(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex T-Handle Single Item, Overall Length: 355 mm (Standard: Metric) (14HT3MM)

Hex T-Handle Single Item, Overall Length: 355 mm (Standard: Metric) (14HT3MM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
14HT3MM
14HT4MM
14HT5MM
14HT6MM
14HT8MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 841.48

HAND TOOLS 1 Piece(s) 19 Day(s) 3 80 340

฿ 1,470.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 4 80 340

฿ 1,737.00

HAND TOOL 1 Piece(s) 13 Day(s) 5 105 338

฿ 1,030.00

BON HAND TOOL 1 Piece(s) 11 Day(s) 6 105 338

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 8 129 336

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    355
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Product Description

[Features]
· Screws at parts that cannot be reached with a normal wrench can be tightened because the shank length is longer than usual.
· The handle and blade are welded together so that the blade won't come off.
· The original handle shape with both ends curved downward is made to ergonomically fit the hand.
· Through the fly wheel effect which uses the weight of the steel handle, it is possible to turn screws with the minimum necessary force.
[Application]
· Ideal for tightening hex bolts or nuts at locations that cannot be reached withanormal wrench.

Part Number
14HT3MM
14HT4MM
14HT5MM
14HT6MM
14HT8MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 841.48

HAND TOOLS 1 Piece(s) 19 Day(s) 3 80 340

฿ 1,470.00

BON HAND TOOL 1 Piece(s) 12 Day(s) 4 80 340

฿ 1,737.00

HAND TOOL 1 Piece(s) 13 Day(s) 5 105 338

฿ 1,030.00

BON HAND TOOL 1 Piece(s) 11 Day(s) 6 105 338

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 8 129 336

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1