Ballpoint Long Screwdriver, Black Oxide Finish, Single Item-Sold Separately

Caution
Product Description
The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.
[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes it difficult for the wrench and screw to slip even when tilted at 25°