- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Ballpoint Screwdriver, Imperial, Long, 11 Piece Set
Specifications of BSX11L
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 109 ~ 259
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
- 1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
-
- Standard
- Inch
-
- Set Content
- 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 Inch
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,879.59
|
BON HAND TOOL
|
1 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 109 / 122 / 152 / 164 / 179 / 188 / 204 / 215 / 227 / 242 / 259
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
- 1/4 / 5/32 / 3/16 / 7/32 / 5/16 / 3/8 / 3/32 / 7/64 / 1/8 / 9/64 / 5/64
-
- Standard
- Inch
-
- Set Content
- 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 Inch
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
Product Description
The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.
[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes it difficult for the wrench and screw to slip even when tilted at 25°
Specifications of BSX11L
-
- Standards for Tip Shape
- Ball Point
-
- Shaft Length L (mm)
- 109 ~ 259
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
- 1/4 / 1/8 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64
-
- Standard
- Inch
-
- Set Content
- 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8 Inch
-
- Tip Type
- Ballpoint
-
- Surface Processing
- Proguard Processing
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,879.59
|
BON HAND TOOL
|
1 Piece(s)
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?