(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Screwdriver, Imperial, 8 Piece Set (with Screw Holding Function)

Ballpoint Screwdriver, Imperial, 8 Piece Set (with Screw Holding Function)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PBSX8S

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    61 ~ 93
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Standard
    Inch
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
  • Supplement
    Pro Hold can be used with precision equipment as well as it is non-magnetic.
Part Number
PBSX8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote

Basic Specifications

Product Description

The ballpoint part is equipped with screw grasping function and the screwdriver has a comfortable grip that is easy to grasp.

[Features]
· An original nylon resin part embedded into the ballpoint side walls securely catches screws.
· Can be used for any type of screw.
· Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands oftimes in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· Nonmagnetic in order to be suitable for precision equipment.
· The bolt can be fixed to the wrench using the Pro Hold function

Specifications of PBSX8S

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    61 ~ 93
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch)
    0.05 / 1/8 / 1/16 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Standard
    Inch
  • Set Content
    0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inches
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
  • Supplement
    Pro Hold can be used with precision equipment as well as it is non-magnetic.
Part Number
PBSX8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1