- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ball End Star Screwdriver Set, Black Oxide Coating
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Set Content |
|
฿ 2,393.82
|
BON HAND TOOL
|
1 Piece(s)
|
|
8 Day(s)
|
66 ~ 74 |
T6、T7、T8、T9、T10、T15 |
|
฿ 999,999,999.00
|
BON HAND TOOL
|
1 Piece(s)
|
|
Quote
|
66 ~ 117 |
T9、T10、T15、T20、T25、T27、T30、T40 |
Basic Specifications
-
- Standards for Tip Shape
- Torques
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Supplement
- Can be poured and rotated at a 20-degree angle into a star-type bottle.
Product Description
High workability Torx wrenches capable of turning a screw even at the angle of 20°.
[Features]
· The newly developed ball end star wrench can be inserted and turned at the angle of 20° in relation to the star-type bolt.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Shaft Length L (mm) |
Set Content |
|
฿ 2,393.82
|
BON HAND TOOL
|
1 Piece(s)
|
|
8 Day(s)
|
66 ~ 74 |
T6、T7、T8、T9、T10、T15 |
|
฿ 999,999,999.00
|
BON HAND TOOL
|
1 Piece(s)
|
|
Quote
|
66 ~ 117 |
T9、T10、T15、T20、T25、T27、T30、T40 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?