(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Extra-Long Screwdriver, Black Oxide Coating, Single Product

Ball End Extra-Long Screwdriver, Black Oxide Coating, Single Product

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 791.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BSLL1.5MM
BSLL2MM
BSLL2.5MM
BSLL3MM
BSLL4MM
BSLL5MM
BSLL6MM
BSLL8MM
BSLL10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 282 1.5 335 11

฿ 791.17

BON HAND TOOL 1 Piece(s) 3 Day(s) 276 2 329 11

฿ 861.99

HAND TOOL 1 Piece(s) Quote 276 2.5 338 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 269 3 358 22

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 267 4 375 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 5 368 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 6 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 8 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 10 385 33

Basic Specifications

  • Standards for Tip Shape
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Standard
    mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Product Description

Extra long-blade type ball end screwdriver.
[Features]
· Screws at parts that cannot be reached with a normal wrench can be tightened because the shank length is longer than usual.
· It is possible to continue turning the wrench or bolt without damaging it even at a 25 degree angle.
· The ergonomically designed grip is easy to hold and can create maximum torque with little force.
· The product does not roll even at inclines of up to 15 degrees due to its grip design.
· The surface of the grip uses a material that is not slippery even whentheuser's handsare dirty with water or oil.
· The developed ball end has a shape that makes it hard for a wrench and screw to idle even when used at a 25 degree angle.
[Application]
· Ideal for tightening hex bolts and nuts at locations that cannot be reached with a normal wrench.

Part Number
BSLL1.5MM
BSLL2MM
BSLL2.5MM
BSLL3MM
BSLL4MM
BSLL5MM
BSLL6MM
BSLL8MM
BSLL10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 282 1.5 335 11

฿ 791.17

BON HAND TOOL 1 Piece(s) 3 Day(s) 276 2 329 11

฿ 861.99

HAND TOOL 1 Piece(s) Quote 276 2.5 338 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 269 3 358 22

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 267 4 375 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 5 368 27

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 6 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 8 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 10 385 33

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications