(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Colorful Pitcher

Colorful Pitcher

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 114.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOJ-1B
TOJ-1GN
TOJ-1R
TOJ-1W
TOJ-1Y
TOJ-2B
TOJ-2GN
TOJ-2R
TOJ-2W
TOJ-2Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 136.00

OIL JUGS 1 Piece(s) 12 Day(s) 1000 Blue 115 150 210 400-9754 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Green 115 150 210 400-9771 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Red 115 150 210 400-9746 100 1 pc.

฿ 114.00

OIL JUGS 1 Piece(s) Available Same day 1000 White 115 150 210 400-9738 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Yellow 115 150 210 400-9762 100 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) Available Same day 2000 Blue 145 170 270 400-9801 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Green 145 170 270 400-9827 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Red 145 170 270 400-9797 175 1 pc.

฿ 170.00

OIL JUGS 1 Piece(s) Available Same day 2000 White 145 170 270 400-9789 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) Available Same day 2000 Yellow 145 170 270 400-9819 175 1 pc.

Basic Specifications

  • Nozzle Length(mm)
    160
  • Accessory
    Nozzle (160 mm)
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Convenient as it can be color-coded per oil type.
· A wide-mouthed type convenient for refueling without spilling.
· Includes scale marks.
· Can be replaced with a long nozzle (530 mm) using an optional product (TOJ-LN).
· Suitable for transferring machining oil, etc.

Part Number
TOJ-1B
TOJ-1GN
TOJ-1R
TOJ-1W
TOJ-1Y
TOJ-2B
TOJ-2GN
TOJ-2R
TOJ-2W
TOJ-2Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 136.00

OIL JUGS 1 Piece(s) 12 Day(s) 1000 Blue 115 150 210 400-9754 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Green 115 150 210 400-9771 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Red 115 150 210 400-9746 100 1 pc.

฿ 114.00

OIL JUGS 1 Piece(s) Available Same day 1000 White 115 150 210 400-9738 100 1 pc.

฿ 136.00

OIL JUGS 1 Piece(s) 1 Day(s) 1000 Yellow 115 150 210 400-9762 100 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) Available Same day 2000 Blue 145 170 270 400-9801 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Green 145 170 270 400-9827 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) 1 Day(s) 2000 Red 145 170 270 400-9797 175 1 pc.

฿ 170.00

OIL JUGS 1 Piece(s) Available Same day 2000 White 145 170 270 400-9789 175 1 pc.

฿ 210.00

OIL JUGS 1 Piece(s) Available Same day 2000 Yellow 145 170 270 400-9819 175 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to do color classification, so it is convenient.
●Since it is a wide-mouth type, it is convenient without spills when injecting water.
●With 200-meter scale increments.(TOJ-2 series 500ml increments)
●A color head type.

Specification

●Nozzle Length(mm):160

Materials

●Polyethylene(PE)

Accessories

●Nozzle(160mm)