(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly-Jug

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 150.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
210
220
230
240
250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Nozzle Length
(mm)
Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Features Mass
(g)
Amount Of Content

฿ 150.00

OIL JUGS 1 Piece(s) Same day 1000 140 324-8526 124 250 270 - 110 1 pc.

฿ 254.00

OIL JUGS 1 Piece(s) Same day 2000 140 324-8534 143 280 305 - 200 1 pc.

฿ 354.00

OIL JUGS 1 Piece(s) Same day 3000 220 324-8542 170 400 360 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 240 1 pc.

฿ 393.00

OIL JUGS 1 Piece(s) 12 Day(s) 4000 220 324-8551 190 420 380 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 300 1 pc.

฿ 472.00

OIL JUGS 1 Piece(s) 1 Day(s) 5000 220 324-8569 200 430 400 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 410 1 pc.

Basic Specifications

  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ample size for easy injection.
· Handle is easy to grip.
· Convenient for changing liquids, etc.
· Nozzle with well-balanced injection.

Part Number
210
220
230
240
250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Nozzle Length
(mm)
Trusco Code Width
(mm)
Depth
(mm)
Height
(mm)
Features Mass
(g)
Amount Of Content

฿ 150.00

OIL JUGS 1 Piece(s) Same day 1000 140 324-8526 124 250 270 - 110 1 pc.

฿ 254.00

OIL JUGS 1 Piece(s) Same day 2000 140 324-8534 143 280 305 - 200 1 pc.

฿ 354.00

OIL JUGS 1 Piece(s) Same day 3000 220 324-8542 170 400 360 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 240 1 pc.

฿ 393.00

OIL JUGS 1 Piece(s) 12 Day(s) 4000 220 324-8551 190 420 380 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 300 1 pc.

฿ 472.00

OIL JUGS 1 Piece(s) 1 Day(s) 5000 220 324-8569 200 430 400 It has a large liquid receptacle convenient for transfer, and sufficient capacity to prevent spilling even when filled up to the maximum level. 410 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to handle.

Materials

●Main Body/Nozzle: Polyethylene(PE)