(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Oil Feeder

Portable Oil Feeder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 170.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202
203
204
205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Nozzle Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 170.00

OILERS 1 Piece(s) Same day 200 130 400-1222 40 1 pc.

฿ 189.00

OILERS 1 Piece(s) 1 Day(s) 300 160 400-1231 51 1 pc.

฿ 216.00

OILERS 1 Piece(s) 10 Day(s) 400 180 400-1249 60 1 pc.

฿ 212.00

OILERS 1 Piece(s) 10 Day(s) 500 200 400-1257 70 1 pc.

Basic Specifications

  • Color
    Yellow
  • Amount Of Content
    1 pc.

Product Description

[Features]
· When the nozzle is pushed in, the oil does not spill out.
· Soft, thick-walled bottle with excellent resilience.
· Insert the pipe to the bottom after use to prevent oil spills, convenient for portable use.
· Telescopic nozzle
[Applications]
· For oil filling operations.
[Material]
· Container: Polyethylene (PE)
· Nozzle: Brass

Part Number
202
203
204
205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Nozzle Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 170.00

OILERS 1 Piece(s) Same day 200 130 400-1222 40 1 pc.

฿ 189.00

OILERS 1 Piece(s) 1 Day(s) 300 160 400-1231 51 1 pc.

฿ 216.00

OILERS 1 Piece(s) 10 Day(s) 400 180 400-1249 60 1 pc.

฿ 212.00

OILERS 1 Piece(s) 10 Day(s) 500 200 400-1257 70 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Oil will not spill when pushing the nozzle.
●A soft thick bottle excellent in resilience.

Specification

●Color:Yellow
●SPQ(piece):12
●Can extendable and contract nozzle

Materials

●Container: Polyethylene(PE)
●Nozzle: Brass