(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saw with Replaceable Blade, Gold Saw 265 Ultra Fast

Saw with Replaceable Blade, Gold Saw 265 Ultra Fast

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GN-265CH

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    260 to 289
  • Overall Length(mm)
    600 or More
  • Blade pitch(mm)
    2.5
  • Product blade length(mm)
    265
  • Product total length(mm)
    600
  • Trusco Code
    377-1547
  • Mass(g)
    175
  • Application 1
    For cutting laminated wood / plywood.
  • Application 2
    Optimal for cutting laminated wood and plywood with multiple uses as floor materials. Blade pitch is approximately 2.5 mm, which is double of the general 265, plate thickness is also a firm 0.7 mm with strong which is equivalent to 300. The blade tip is shock (high frequency) quench machined.
  • Amount Of Content
    1 pc.
Part Number
GN-265CH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 805.01

SAW SERIES 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    260 to 289
  • Overall Length(mm)
    600 or More
  • Blade pitch(mm)
    2.5
  • Product blade length(mm)
    265
  • Product total length(mm)
    600
  • Trusco Code
    377-1547
  • Mass(g)
    175
  • Application 1
    For cutting laminated wood / plywood.
  • Application 2
    Optimal for cutting laminated wood and plywood with multiple uses as floor materials. Blade pitch is approximately 2.5 mm, which is double of the general 265, plate thickness is also a firm 0.7 mm with strong which is equivalent to 300. The blade tip is shock (high frequency) quench machined.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Optimal for cutting laminated wood and plywood that are widely used as base materials.
· The blade pitch is 2.5 mm, approximately double the pitch of a normal 265, and the sturdy thickness of 0.7 mm is equivalent to 300.
· The blade is processed with impulse (induction) hardening.
· For easy crosscut sawing, not only in general carpentry, but also for precision work.
[Applications]
· For cutting laminated wood or plywood.

Specifications of GN-265CH

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    260 to 289
  • Overall Length(mm)
    600 or More
  • Blade pitch(mm)
    2.5
  • Product blade length(mm)
    265
  • Product total length(mm)
    600
  • Trusco Code
    377-1547
  • Mass(g)
    175
  • Application 1
    For cutting laminated wood / plywood.
  • Application 2
    Optimal for cutting laminated wood and plywood with multiple uses as floor materials. Blade pitch is approximately 2.5 mm, which is double of the general 265, plate thickness is also a firm 0.7 mm with strong which is equivalent to 300. The blade tip is shock (high frequency) quench machined.
  • Amount Of Content
    1 pc.
Part Number
GN-265CH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 805.01

SAW SERIES 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1