(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saw with Replaceable Blade, Gold Saw 265 Short

Saw with Replaceable Blade, Gold Saw 265 Short

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GNC-265ST

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    400 to 499
  • Blade pitch(mm)
    1.75
  • Product blade length(mm)
    225
  • Product total length(mm)
    410
  • Trusco Code
    377-1628
  • Mass(g)
    125
  • Application 1
    From general fixture to precision fixture.
  • Application 2
    As the length of the handle is 150 mm, which is about half the size of the normal handle, it makes it easier to work in narrow areas where it is difficult to make strokes. The cutting edge has been subjected to shock (high frequency) quenching treatment.
  • Amount Of Content
    1 pc.
Part Number
GNC-265ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 909.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    400 to 499
  • Blade pitch(mm)
    1.75
  • Product blade length(mm)
    225
  • Product total length(mm)
    410
  • Trusco Code
    377-1628
  • Mass(g)
    125
  • Application 1
    From general fixture to precision fixture.
  • Application 2
    As the length of the handle is 150 mm, which is about half the size of the normal handle, it makes it easier to work in narrow areas where it is difficult to make strokes. The cutting edge has been subjected to shock (high frequency) quenching treatment.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle length is 150 mm, approximately half of a normal blade, for easy work in narrow locations without space for a long stroke.
· The blade is processed with impulse (induction) hardening.
· For easy crosscut sawing, not only in general carpentry, but also for precision work.
· The cutting edge is soft for an attractive cut surface finish.
· A saw blade where the user-friendly 265 has been reduced to a blade length of 230.
[Applications]
· A wide range of carpentry, from general to precision work.

Specifications of GNC-265ST

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Wood
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    400 to 499
  • Blade pitch(mm)
    1.75
  • Product blade length(mm)
    225
  • Product total length(mm)
    410
  • Trusco Code
    377-1628
  • Mass(g)
    125
  • Application 1
    From general fixture to precision fixture.
  • Application 2
    As the length of the handle is 150 mm, which is about half the size of the normal handle, it makes it easier to work in narrow areas where it is difficult to make strokes. The cutting edge has been subjected to shock (high frequency) quenching treatment.
  • Amount Of Content
    1 pc.
Part Number
GNC-265ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 909.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1