(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Replacement Blade Saw TB-27

One-Touch Replacement Blade Saw TB-27

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TB-27

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    260 ~ 289
  • Overall Length(mm)
    400 ~ 499
  • Details Model
    For Bamboo Sawing
  • Blade Pitch(mm)
    3.5
  • Product Blade Length(mm)
    270
  • Product Total Length(mm)
    461
  • Mass(g)
    244
  • Trusco Code
    396-5902
  • Features
    Ideal for cutting bamboo.
  • Specifications
    Special Surface Processing
  • Amount Of Content
    1 pc.
Part Number
TB-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,270.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    260 ~ 289
  • Overall Length(mm)
    400 ~ 499
  • Details Model
    For Bamboo Sawing
  • Blade Pitch(mm)
    3.5
  • Product Blade Length(mm)
    270
  • Product Total Length(mm)
    461
  • Mass(g)
    244
  • Trusco Code
    396-5902
  • Features
    Ideal for cutting bamboo.
  • Specifications
    Special Surface Processing
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A replaceable blade saw series with great value, where 5 dedicated blade types can be mounted on a single grip.
· No tools are required for blade replacement.
· Optimal for cutting bamboo.
[Applications]
· For cutting bamboo. Optimal for making a fence, etc.

Specifications of TB-27

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    260 ~ 289
  • Overall Length(mm)
    400 ~ 499
  • Details Model
    For Bamboo Sawing
  • Blade Pitch(mm)
    3.5
  • Product Blade Length(mm)
    270
  • Product Total Length(mm)
    461
  • Mass(g)
    244
  • Trusco Code
    396-5902
  • Features
    Ideal for cutting bamboo.
  • Specifications
    Special Surface Processing
  • Amount Of Content
    1 pc.
Part Number
TB-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,270.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1