(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PM-24 |
PM-24S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Blade Pitch (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,028.18 |
SAW SERIES | 1 Piece(s) | 31 Day(s) | Coarse Type | 6 | 215 | 293-9614 | 1 pc. | ||
฿ 1,158.00 |
SAW SERIES | 1 Piece(s) | 19 Day(s) | Fine Type | 4.5 | 210 | 293-9631 | 1 pc. |
[Features]
· The top rip teeth enable smooth cutting vertically, horizontally and diagonally.
· The blade is adjustable between 2 angles.
[Applications]
· For cutting square materials, composite panels or veneer boards.
Part Number |
---|
PM-24 |
PM-24S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Blade Pitch (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,028.18 |
SAW SERIES | 1 Piece(s) | 31 Day(s) | Coarse Type | 6 | 215 | 293-9614 | 1 pc. | ||
฿ 1,158.00 |
SAW SERIES | 1 Piece(s) | 19 Day(s) | Fine Type | 4.5 | 210 | 293-9631 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?