(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpenter's Folding Saw P-Metal 24 Spare Blade

Carpenter's Folding Saw P-Metal 24 Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PM-24H-1

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    230 ~ 259
  • Overall Length(mm)
    200 ~ 299
  • Other
    Option
  • Details Model
    Replacement Blade
  • Product Blade Length(mm)
    240
  • Product Total Length(mm)
    266
  • Mass(g)
    42
  • Trusco Code
    396-5872
  • Amount Of Content
    1 pc.
Part Number
PM-24H-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 812.00

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· A replacement blade for PM-24H.

Specifications of PM-24H-1

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material, blade
    High Carbon Shear Steel
  • Blade Length(mm)
    230 ~ 259
  • Overall Length(mm)
    200 ~ 299
  • Other
    Option
  • Details Model
    Replacement Blade
  • Product Blade Length(mm)
    240
  • Product Total Length(mm)
    266
  • Mass(g)
    42
  • Trusco Code
    396-5872
  • Amount Of Content
    1 pc.
Part Number
PM-24H-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 812.00

SAW SERIES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tough blade thickness.
●Folding saw for carpenter(folding type).

Usage

●For carpenter, temporary frame work.

Specification

●Blade Length(mm):240
●SPQ(sheet):10
●Hard Chrome Finish
●ASARI Easy

Materials

●Blade: High Carbon Knife Steel
●Handle: Elastomer Plastic/Aluminum Die-cast