- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Carpenter's Folding Saw P-Metal 24
Specifications of PM-24H
-
- Product Type
- Single-Edged Saw
-
- Product Specifications
- Folding Model
-
- Material, blade
- High Carbon Shear Steel
-
- Material, handle
- Elastomer Resin, Aluminum Die Casting
-
- Blade Length(mm)
- 230 ~ 259
-
- Overall Length(mm)
- 500 ~ 599
-
- Details Model
- Thick Blade Type
-
- Blade Pitch(mm)
- 6
-
- Product Blade Length(mm)
- 240
-
- Product Total Length(mm)
- 500
-
- Mass(g)
- 215
-
- Trusco Code
- 396-5864
-
- Features
- Tough, thick blade. Folding saw for carpentry (folding type).
-
- Use
- For carpentry and framing work.
-
- Specifications
- Hard Chrome Finishing
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,076.94
|
SAW SERIES
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Product Description
[Features]
· The blade is tough and thick.
· A folding saw for carpentry (foldable type).
[Applications]
· For carpentry or temporary frame work.
· Ultra-sharp for use at professional worksites
· Lightweight and highly rigid aluminum die casting and elastomer grip that transmits power efficiently
· An economical type with an easily replaceable blade
Specifications of PM-24H
-
- Product Type
- Single-Edged Saw
-
- Product Specifications
- Folding Model
-
- Material, blade
- High Carbon Shear Steel
-
- Material, handle
- Elastomer Resin, Aluminum Die Casting
-
- Blade Length(mm)
- 230 ~ 259
-
- Overall Length(mm)
- 500 ~ 599
-
- Details Model
- Thick Blade Type
-
- Blade Pitch(mm)
- 6
-
- Product Blade Length(mm)
- 240
-
- Product Total Length(mm)
- 500
-
- Mass(g)
- 215
-
- Trusco Code
- 396-5864
-
- Features
- Tough, thick blade. Folding saw for carpentry (folding type).
-
- Use
- For carpentry and framing work.
-
- Specifications
- Hard Chrome Finishing
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,076.94
|
SAW SERIES
|
1 Piece(s)
|
|
31 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Tough blade thickness.
●Folding saw for carpenter(folding type).Usage
●For carpenter, temporary frame work.Specification
●Blade Length(mm):240
●Total Length(mm):500
●Blade Pitch(mm):6
●SPQ(piece):5
●Hard Chrome Finish
●ASARI EasyMaterials
●Blade: High Carbon Knife Steel
●Handle: Elastomer Plastic/Aluminum Die-cast
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?