(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpenter's Folding Saw P-Metal 21

Carpenter's Folding Saw P-Metal 21

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PM-21H

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material, blade
    High Carbon Shear Steel
  • Material, handle
    Elastomer Resin, Aluminum Die Casting
  • Blade Length(mm)
    200 ~ 229
  • Overall Length(mm)
    400 ~ 499
  • Details Model
    Thick Blade Type
  • Blade Pitch(mm)
    6
  • Product Blade Length(mm)
    210
  • Product Total Length(mm)
    440
  • Mass(g)
    180
  • Trusco Code
    396-5848
  • Features
    Tough, thick blade. Folding saw for carpentry (folding type).
  • Use
    For carpentry and framing work.
  • Specifications
    Hard Chrome Finishing
  • Amount Of Content
    1 pc.
Part Number
PM-21H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,028.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· The blade is tough and thick.
· A folding saw for carpentry (foldable type).
[Applications]
· For carpentry or temporary frame work.
· Ultra-sharp for use at professional worksites
· Lightweight and highly rigid aluminum die casting and elastomer grip that transmits power efficiently
· An economical type with an easily replaceable blade

Specifications of PM-21H

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Folding Model
  • Material, blade
    High Carbon Shear Steel
  • Material, handle
    Elastomer Resin, Aluminum Die Casting
  • Blade Length(mm)
    200 ~ 229
  • Overall Length(mm)
    400 ~ 499
  • Details Model
    Thick Blade Type
  • Blade Pitch(mm)
    6
  • Product Blade Length(mm)
    210
  • Product Total Length(mm)
    440
  • Mass(g)
    180
  • Trusco Code
    396-5848
  • Features
    Tough, thick blade. Folding saw for carpentry (folding type).
  • Use
    For carpentry and framing work.
  • Specifications
    Hard Chrome Finishing
  • Amount Of Content
    1 pc.
Part Number
PM-21H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,028.00

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1