(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TBAS87 |
TBAS95 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | φd (mm) |
D (mm) |
L (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 966.67 |
CURING SHEETS FOR PAINTING | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | Blue_ | 4.7 | 8.7 | 16 | 420-1892 | 71.4 | 1 Pack (100 pcs.) | ||
฿ 1,343.34 |
CURING SHEETS FOR PAINTING | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | Yellow_ | 6.4 | 9.5 | 19 | 420-1906 | 110.4 | 1 Pack (100 pcs.) |
It is made of silicone with heat resistant temperature 220°C, so it can be used repeatedly.
Part Number |
---|
TBAS87 |
TBAS95 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | φd (mm) |
D (mm) |
L (mm) |
Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 966.67 |
CURING SHEETS FOR PAINTING | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | Blue_ | 4.7 | 8.7 | 16 | 420-1892 | 71.4 | 1 Pack (100 pcs.) | ||
฿ 1,343.34 |
CURING SHEETS FOR PAINTING | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | Yellow_ | 6.4 | 9.5 | 19 | 420-1906 | 110.4 | 1 Pack (100 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?