(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sort Brush (Streak Type)

Sort Brush (Streak Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPB-445

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    50
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For waterproofing application and preservatives.
  • Trusco Code
    254-9107
  • Mass(g)
    75(g)
  • Features 1
    This tar brush is ideal for applying high viscosity tar.
  • Features 2
    The hair is strong and durable with good tone.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-445
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

BRUSHES FOR WATERPROOF 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    50
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For waterproofing application and preservatives.
  • Trusco Code
    254-9107
  • Mass(g)
    75(g)
  • Features 1
    This tar brush is ideal for applying high viscosity tar.
  • Features 2
    The hair is strong and durable with good tone.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This tar brush is ideal for applying high viscosity tar.
· The hair is strong and durable with good tone.
[Applications]
· Oil-based paint.
· For waterproofing application and preservatives.

Specifications of TPB-445

  • Product Type
    Brush for waterproof agent
  • Material (hair)
    Horse Hair
  • Hair length(mm)
    50
  • Brush width(mm)
    75
  • Overall Length(mm)
    260
  • Compatible Paint (oil based)
  • Application
    Oil-based paint. For waterproofing application and preservatives.
  • Trusco Code
    254-9107
  • Mass(g)
    75(g)
  • Features 1
    This tar brush is ideal for applying high viscosity tar.
  • Features 2
    The hair is strong and durable with good tone.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-445
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 360.00

BRUSHES FOR WATERPROOF 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1