(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glue Brush TPB-475

Glue Brush TPB-475

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPB-475

  • Product Type
    Glue Brush
  • Material (hair)
    Goat wool
  • Hair length(mm)
    30
  • Brush width(mm)
    115
  • Overall Length(mm)
    155
  • Application
    For general glue application.
  • Trusco Code
    254-9158
  • Mass(g)
    49(g)
  • Features 1
    It is ideal for applications of general shoji glue, etc.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 428.00

GLUE BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Glue Brush
  • Material (hair)
    Goat wool
  • Hair length(mm)
    30
  • Brush width(mm)
    115
  • Overall Length(mm)
    155
  • Application
    For general glue application.
  • Trusco Code
    254-9158
  • Mass(g)
    49(g)
  • Features 1
    It is ideal for applications of general shoji glue, etc.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It is ideal for applications of general shoji glue, etc.
[Applications]
· For general glue application.

Specifications of TPB-475

  • Product Type
    Glue Brush
  • Material (hair)
    Goat wool
  • Hair length(mm)
    30
  • Brush width(mm)
    115
  • Overall Length(mm)
    155
  • Application
    For general glue application.
  • Trusco Code
    254-9158
  • Mass(g)
    49(g)
  • Features 1
    It is ideal for applications of general shoji glue, etc.
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 428.00

GLUE BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for application of general shoji glue.

Usage

●For general glue application.

Specification

●Bristle Width(mm):115
●Bristle Length(mm):30
●Ferrule Thickness(mm):10
●Total Length(mm):155

Materials

●Bristle: Goat Bristle
●Handle: Wood