(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Especially For Chemical Products

Brush, Especially For Chemical Products

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPB-551

  • Product Type
    Brush for chemicals
  • Material (hair)
    Hog hair
  • Hair length(mm)
    43
  • Brush width(mm)
    40
  • Overall Length(mm)
    220
  • Compatible Paint (chemical)
  • Application
    For hydrochloric acid, nitric acid, and sulfuric acid. For caustic soda, and ammonia solution.
  • Trusco Code
    352-4779
  • Mass(g)
    38
  • Features 1
    Resistant to acid or alkali.
  • Features 2
    Suitable for acid-resistant cleaning.
  • Hair material
    Polypropylene (PP), Carbonate
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-551
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 321.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Brush for chemicals
  • Material (hair)
    Hog hair
  • Hair length(mm)
    43
  • Brush width(mm)
    40
  • Overall Length(mm)
    220
  • Compatible Paint (chemical)
  • Application
    For hydrochloric acid, nitric acid, and sulfuric acid. For caustic soda, and ammonia solution.
  • Trusco Code
    352-4779
  • Mass(g)
    38
  • Features 1
    Resistant to acid or alkali.
  • Features 2
    Suitable for acid-resistant cleaning.
  • Hair material
    Polypropylene (PP), Carbonate
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Resistant to acid or alkali.
· Suitable for acid-resistant cleaning.
[Applications]
· For hydrochloric acid, nitric acid, and sulfuric acid.
· For caustic soda and ammonia solutions.

Specifications of TPB-551

  • Product Type
    Brush for chemicals
  • Material (hair)
    Hog hair
  • Hair length(mm)
    43
  • Brush width(mm)
    40
  • Overall Length(mm)
    220
  • Compatible Paint (chemical)
  • Application
    For hydrochloric acid, nitric acid, and sulfuric acid. For caustic soda, and ammonia solution.
  • Trusco Code
    352-4779
  • Mass(g)
    38
  • Features 1
    Resistant to acid or alkali.
  • Features 2
    Suitable for acid-resistant cleaning.
  • Hair material
    Polypropylene (PP), Carbonate
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.
Part Number
TPB-551
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 321.00

BRUSHES FOR MEDICINE 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to acids and alkali.

Usage

●For hydrochloric acid, nitric acid, sulfuric acid.
●For caustic soda and ammonia solution.

Specification

●Bristle Width(mm):40
●Bristle Length(mm):43
●Ferrule Thickness(mm):18
●Total Length(mm):220

Materials

●Bristle: Polypropylene (PP)/Acrylic Fiber
●Handle: Wood