(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPB-461 |
TPB-462 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | Same day | 21 | 20 | 262 | 254-9115 | 11(g) | 1 pc. | ||
฿ 403.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 34 | 30 | 272 | 254-9123 | 16(g) | 1 pc. |
[Features]
· A brush which can be used for painting detailed parts beautifully.
· The product features elasticity.
· Tail hair is used, with better body than other parts of goat wool.
[Applications]
· For oil bases and varnish.
· For joints.
Part Number |
---|
TPB-461 |
TPB-462 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | Same day | 21 | 20 | 262 | 254-9115 | 11(g) | 1 pc. | ||
฿ 403.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 34 | 30 | 272 | 254-9123 | 16(g) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?