(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPB-424 |
TPB-425 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 143.32 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 26 | 15 | 254-8500 | 13(g) | 1 pc. | ||
฿ 193.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 27 | 24 | 254-8518 | 18(g) | 1 pc. |
[Features]
· It is inexpensive and excellent in finishing, allowing fine parts to be painted beautifully.
[Applications]
· For oil bases and varnish.
Part Number |
---|
TPB-424 |
TPB-425 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hair length (mm) |
Brush width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 143.32 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 26 | 15 | 254-8500 | 13(g) | 1 pc. | ||
฿ 193.00 |
BRUSHES FOR VARNISH PAINT | 1 Piece(s) | 1 Day(s) | 27 | 24 | 254-8518 | 18(g) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?