(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Round Brush, Nero

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 84.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11902
11903
11904
11905
11906
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 84.02

BRUSHES 5 Piece(s) 5 Day(s) 0 222 292-1359 5 1 pc.

฿ 99.14

BRUSHES 5 Piece(s) 5 Day(s) 4 229 292-1715 5 1 pc.

฿ 134.39

BRUSHES 1 Piece(s) 1 Day(s) 8 242 292-2541 10 1 pc.

฿ 160.99

BRUSHES 1 Piece(s) 40 Day(s) 12 256 292-2550 10 1 pc.

฿ 192.00

BRUSHES 1 Piece(s) 40 Day(s) 14 247 292-2568 10 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Chemical Fiber
  • Feature 1
    Supports quick-dry paints, and is suitable for demarcation.
  • Handle Material
    Wood
  • Quality Of Material Of Bristles
    Polybutylene Terephthalate (PBT)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compatible with quick-drying paint, and suitable for drawing lines.
[Applications]
· For detail painting.
· For removing dust from fine parts.
· For applying adhesives, etc.

Part Number
11902
11903
11904
11905
11906
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 84.02

BRUSHES 5 Piece(s) 5 Day(s) 0 222 292-1359 5 1 pc.

฿ 99.14

BRUSHES 5 Piece(s) 5 Day(s) 4 229 292-1715 5 1 pc.

฿ 134.39

BRUSHES 1 Piece(s) 1 Day(s) 8 242 292-2541 10 1 pc.

฿ 160.99

BRUSHES 1 Piece(s) 40 Day(s) 12 256 292-2550 10 1 pc.

฿ 192.00

BRUSHES 1 Piece(s) 40 Day(s) 14 247 292-2568 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1