(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

OCTA Calligraphy Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 88.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11712
11713
11714
11715
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.27

BRUSHES 1 Piece(s) 35 Day(s) SABAKI 6 215 337-4670 9 1 pc.

฿ 89.74

BRUSHES 1 Piece(s) 1 Day(s) 1 215 337-4688 6 1 pc.

฿ 112.00

BRUSHES 1 Piece(s) 35 Day(s) 5 225 337-4696 11 1 pc.

฿ 116.00

BRUSHES 1 Piece(s) 35 Day(s) 10 225 337-4700 12 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Mixed Hair
  • Feature 1
    Ideal for writing letters and drawing patterns on objects such as handicrafts.
  • Handle Material
    Wood
  • Quality Of Material Of Bristles
    Hose Hair / Goat wool
  • Amount Of Content
    1 pc.

Product Description

[Features]
Brush with 2 types of overall length, 215 mm and 225 mm.
[Applications]
It can be used to draw characters and patterns in crafts, etc.

Part Number
11712
11713
11714
11715
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.27

BRUSHES 1 Piece(s) 35 Day(s) SABAKI 6 215 337-4670 9 1 pc.

฿ 89.74

BRUSHES 1 Piece(s) 1 Day(s) 1 215 337-4688 6 1 pc.

฿ 112.00

BRUSHES 1 Piece(s) 35 Day(s) 5 225 337-4696 11 1 pc.

฿ 116.00

BRUSHES 1 Piece(s) 35 Day(s) 10 225 337-4700 12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1