(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
11201 |
11202 |
11203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Width (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18.57 |
BRUSHES FOR WATER PAINT | 10 Piece(s) | Same day | 19 | 15 | 180 | 329-8809 | 9.5 | 1 pc. | ||
฿ 88.13 |
BRUSHES FOR WATER PAINT | 5 Piece(s) | 5 Day(s) | 23 | 30 | 185 | 329-8817 | 12 | 1 pc. | ||
฿ 51.67 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 12 Day(s) | 26 | 45 | 190 | 329-8825 | 14 | 1 pc. |
No adhesive is used, making this paint brush solvent-resistant.
[Features]
· Small paint brush with little bristle loss.
· No adhesive is used, making it solvent-resistant.
· The goat hair bristles are folded in two and secured in the handle (Gill method.)
· Because it uses only natural fibers and polypropylene (handle), it is not harmful if incinerated.
[Applications]
· For water-based paint, oil-based paint and lacquer.
· Suitable for painting small craft items that are difficult to paint with a brush, and can also be used for lacquer work.
· Although it is structured so that the bristles won't come out, if left to sit in paint with high viscosity, there is a risk that the bristles may break.
Part Number |
---|
11201 |
11202 |
11203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Width (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18.57 |
BRUSHES FOR WATER PAINT | 10 Piece(s) | Same day | 19 | 15 | 180 | 329-8809 | 9.5 | 1 pc. | ||
฿ 88.13 |
BRUSHES FOR WATER PAINT | 5 Piece(s) | 5 Day(s) | 23 | 30 | 185 | 329-8817 | 12 | 1 pc. | ||
฿ 51.67 |
BRUSHES FOR WATER PAINT | 1 Piece(s) | 12 Day(s) | 26 | 45 | 190 | 329-8825 | 14 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?