(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency reflective tape, silver

Emergency reflective tape, silver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T0740

  • Product Type
    Reflective tape
  • Color
    Silver
  • Mounting specification
    Adhesive Tape
  • Width(mm)
    20
  • Length(m)
    1
  • Thickness(mm)
    0.2
  • Mass(g)
    18
  • Trusco Code
    389-1861
  • Features
    It is a reflective tape which can adhere to cloth products through ironing. When light shines on it, it reflects the light towards the original light source. It is designed to be hard to peel off even through washing.
  • Mounting Method
    Pasting Type
  • Material
    Glass Ball, Aluminum
  • Adhesive
    Polyester-Based
  • Amount Of Content
    1 Roll
Part Number
T0740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 217.09

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Reflective tape
  • Color
    Silver
  • Mounting specification
    Adhesive Tape
  • Width(mm)
    20
  • Length(m)
    1
  • Thickness(mm)
    0.2
  • Mass(g)
    18
  • Trusco Code
    389-1861
  • Features
    It is a reflective tape which can adhere to cloth products through ironing. When light shines on it, it reflects the light towards the original light source. It is designed to be hard to peel off even through washing.
  • Mounting Method
    Pasting Type
  • Material
    Glass Ball, Aluminum
  • Adhesive
    Polyester-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Reflective tape which can be ironed onto cloth products.
· Reflects received light to the original light source.
· Designed to be hard to peel off once applied, even when washed.
[Applications]
· As a nighttime safety sign for fabric clothes, hats, bags, etc.

Specifications of T0740

  • Product Type
    Reflective tape
  • Color
    Silver
  • Mounting specification
    Adhesive Tape
  • Width(mm)
    20
  • Length(m)
    1
  • Thickness(mm)
    0.2
  • Mass(g)
    18
  • Trusco Code
    389-1861
  • Features
    It is a reflective tape which can adhere to cloth products through ironing. When light shines on it, it reflects the light towards the original light source. It is designed to be hard to peel off even through washing.
  • Mounting Method
    Pasting Type
  • Material
    Glass Ball, Aluminum
  • Adhesive
    Polyester-Based
  • Amount Of Content
    1 Roll
Part Number
T0740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 217.09

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1