(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Pipe Clamp (Same Diameter Type / Combination Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 208.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DF
DK
KF
KK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Diameter
(mm)
Details Model Mass
(g)
Trusco Code Amount Of Content

฿ 208.00

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 48.6 Same Diameter Swivel Type 700 296-5445 1 pc.

฿ 208.00

SINGLE PIPE CLAMPS 1 Piece(s) 1 Day(s) 48.6 Same Diameter Perpendicular Type 700 296-5437 1 pc.

฿ 227.00

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 42.7~48.6 Shared Use Type 720 296-5453 1 pc.

฿ 227.00

SINGLE PIPE CLAMPS 1 Piece(s) 1 Day(s) 42.7~48.6 Dual-purpose Orthogonal Type 720 296-5461 1 pc.

Basic Specifications

  • Product Model
    Clamp for Single Pipe
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Features
    Clamp to connect a post to a single pipe.
  • Amount Of Content
    1 pc.

Product Description

A fitting used to connect a stanchion and a single pipe.
[Features]
·Applicable pipe diameter: Same diameter type (⌀48.6) / dual-purpose type (⌀42.7 to 48.6).
·Type: Orthogonal type/flexible type.
· (No company) Temporary Construction Industry Association certified product.
·Weight: Same diameter type 700 g/Common type 720 g.
·A clamp for connecting a strut and a single pipe.
[Applications]
·Temporary materials.

Part Number
DF
DK
KF
KK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Diameter
(mm)
Details Model Mass
(g)
Trusco Code Amount Of Content

฿ 208.00

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 48.6 Same Diameter Swivel Type 700 296-5445 1 pc.

฿ 208.00

SINGLE PIPE CLAMPS 1 Piece(s) 1 Day(s) 48.6 Same Diameter Perpendicular Type 700 296-5437 1 pc.

฿ 227.00

SINGLE PIPE CLAMPS 1 Piece(s) 12 Day(s) 42.7~48.6 Shared Use Type 720 296-5453 1 pc.

฿ 227.00

SINGLE PIPE CLAMPS 1 Piece(s) 1 Day(s) 42.7~48.6 Dual-purpose Orthogonal Type 720 296-5461 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Clamp for connecting column and pipe.

Specification

●SPQ(piece):30
●(Corporation) Scaffolding and Construction Equipment Association of Japan Certified Product