(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Step-Through Prevention Scaffold Board Easy Step Thick

Telescopic Step-Through Prevention Scaffold Board Easy Step Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PES-120

  • Product Model
    Framework Scaffold Plate (Extension Type)
  • Total Length(mm)
    700~1200
  • Maximum Operating Mass(kg)
    100
  • Width(mm)
    308
  • Number of Support Points
    -
  • Thickness(mm)
    29
  • Mass(g)
    3600
  • Specifications
    Telescopic Type
  • Trusco Code
    393-4527
  • Features
    Shrinking in intervals of 250 mm is possible. The top plate has non-slip coating. Developed to prevent stepping through straight roofs, etc. as defined in Article 524 of the Ordinance on Industrial Safety and Health.
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
PES-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,107.18

STAGE PLANKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Framework Scaffold Plate (Extension Type)
  • Total Length(mm)
    700~1200
  • Maximum Operating Mass(kg)
    100
  • Width(mm)
    308
  • Number of Support Points
    -
  • Thickness(mm)
    29
  • Mass(g)
    3600
  • Specifications
    Telescopic Type
  • Trusco Code
    393-4527
  • Features
    Shrinking in intervals of 250 mm is possible. The top plate has non-slip coating. Developed to prevent stepping through straight roofs, etc. as defined in Article 524 of the Ordinance on Industrial Safety and Health.
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

[Features]
· Extendable in increments of 250 mm.
· The top board has an anti-slip design.
· Developed to prevent stepping through a collapsed roof, etc., as specified in Article 524 of the Ordinance on Industrial Safety and Hygiene of Japan.

Specifications of PES-120

  • Product Model
    Framework Scaffold Plate (Extension Type)
  • Total Length(mm)
    700~1200
  • Maximum Operating Mass(kg)
    100
  • Width(mm)
    308
  • Number of Support Points
    -
  • Thickness(mm)
    29
  • Mass(g)
    3600
  • Specifications
    Telescopic Type
  • Trusco Code
    393-4527
  • Features
    Shrinking in intervals of 250 mm is possible. The top plate has non-slip coating. Developed to prevent stepping through straight roofs, etc. as defined in Article 524 of the Ordinance on Industrial Safety and Health.
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
PES-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,107.18

STAGE PLANKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1