Scaffold Platform, Adjustable Leg Type, Top Plate Height 0.60–1.18 m

Caution
Product Description
Professional scaffold platform with extendable legs and a wide top plate that offers stability and excellent workability.
[Features]
· Top plate width: 400 mm, height: 0.60 to 1.18 m.
· The 4 supporting posts can all be adjusted, allowing a flat base (handles differences in levels of up to 31 cm) to be maintained.
· Extendable lever focuses on safety and adopts a double lock mechanism.
· Made of aluminum.
[Applications]
· Ideal for interior and exterior electrical work.
Features
●The pillars can be adjusted with the quadruped and a flat footing scaffolding piece can be secured.(maximum step level difference approx. 31cm)●Adopts double lock mechanism on extendable lever and work safely.
Specification
●Max Working Weight(kg):150●Top Board Dimension (mm):1000 x 400
●SPQ(piece):1
●Folding Type
●Leg Extendable Pitch: 6mm
●A Mark Certified Product