(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CEE25-1509 |
CEE25-1512 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 15,115.99 ฿ 12,265.11 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | 0.57~0.84 | 9800 | 509-4267 | 1 unit | ||
฿ 16,805.39 ฿ 13,630.85 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.84~1.17 | 10400 | 509-4275 | 1 unit |
[Features]
· Both the legs and the top work board of this aluminum scaffold platform are extendable for adjustment.
· An innovative product that integrates a leg adjustable stepladder with an extendable scaffold plank.
· Folds compactly for easy carrying and storage.
Part Number |
---|
CEE25-1509 |
CEE25-1512 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 15,115.99 ฿ 12,265.11 |
WORK PLATFORMS | 1 Piece(s) | 12 Day(s) | 0.57~0.84 | 9800 | 509-4267 | 1 unit | ||
฿ 16,805.39 ฿ 13,630.85 |
WORK PLATFORMS | 1 Piece(s) | 10 Day(s) | 0.84~1.17 | 10400 | 509-4275 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?