(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CDE-14-4 |
CDE-18-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 63,936.82 ฿ 50,273.52 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 1.06~1.42 | 23600 | 1 unit | ||
฿ 68,471.26 ฿ 50,497.55 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 1.39~1.75 | 25100 | 1 unit |
[Features]
· A lightweight, integrated type that is easy to both carry and install.
· The top board is extendable from 1,400 to 1,800 mm, enabling installation even in narrow spaces.
Part Number |
---|
CDE-14-4 |
CDE-18-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 63,936.82 ฿ 50,273.52 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 1.06~1.42 | 23600 | 1 unit | ||
฿ 68,471.26 ฿ 50,497.55 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 1.39~1.75 | 25100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?