(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nakao Portable Work Platform Yuma (Leg Expandable Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,733.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ESK-11 SALE
ESK-11S SALE
ESK-14 SALE
ESK-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Handrail Trusco Code Caster Amount Of Content

฿ 31,456.05

฿ 30,191.52

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.72~1.08 1545×500 16200 - 387-2734 φ50 mm Single-sided X 2 Pcs 1 unit

฿ 26,733.37

฿ 22,234.14

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.72~1.08 765×500 11900 - 387-2742 - 1 unit

฿ 41,290.38

฿ 33,924.18

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.05~1.41 1545×500 21400 4 pcs. 387-2751 φ50 mm Single-sided X 2 Pcs 1 unit

฿ 46,553.68

฿ 38,309.02

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.39~1.75 1545×500 23300 4 pcs. 387-2769 φ50 mm Single-sided X 2 Pcs 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    150
  • Product Model
    Extending Leg Type
  • Leg Extension and Etraction Pitch
    20mm
  • Specifications 1
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Feature 1
    Achieves lighter weight while maintaining safety.
  • Raw Materials
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A transportable work bench with wide steps of 60 mm.
[Features]
· Achieves a lighter design while maintaining safety.
· A wide type with a step width of 60 mm · Step angle is 72.5°.
· Effortless ascending and descending.
· Option SGS-810 can be mounted for even greater safety.
[Applications]
· General work at height at worksites or factories, etc.

Part Number
ESK-11 SALE
ESK-11S SALE
ESK-14 SALE
ESK-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Mass
(g)
Handrail Trusco Code Caster Amount Of Content

฿ 31,456.05

฿ 30,191.52

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.72~1.08 1545×500 16200 - 387-2734 φ50 mm Single-sided X 2 Pcs 1 unit

฿ 26,733.37

฿ 22,234.14

WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.72~1.08 765×500 11900 - 387-2742 - 1 unit

฿ 41,290.38

฿ 33,924.18

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.05~1.41 1545×500 21400 4 pcs. 387-2751 φ50 mm Single-sided X 2 Pcs 1 unit

฿ 46,553.68

฿ 38,309.02

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.39~1.75 1545×500 23300 4 pcs. 387-2769 φ50 mm Single-sided X 2 Pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1