(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSS120 |
BSS120W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Dimensions (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 27,531.96 ฿ 24,957.72 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 600×400 | 11400 | 295-3455 | 1 unit | ||
฿ 30,126.14 ฿ 26,824.32 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 600×500 | 12600 | 295-3463 | 1 unit |
[Features]
· A large top board specification that is compact yet secure.
· A lightweight and compact design.
· An aluminum scaffold platform with single-action assembly and storage.
[Applications]
· Optimal for light ceiling or wall work at construction sites.
Part Number |
---|
BSS120 |
BSS120W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Dimensions (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 27,531.96 ฿ 24,957.72 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 600×400 | 11400 | 295-3455 | 1 unit | ||
฿ 30,126.14 ฿ 26,824.32 |
WORK PLATFORMS | 1 Piece(s) | 40 Day(s) | 600×500 | 12600 | 295-3463 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?