(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAU-2 |
TAU-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel Height (m) |
Whole length when stored (m) |
Number of Steps | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,729.00 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | Available | Same day | 0.56 | 1.03 | 2 | 253-7516 | 2300g | 1 unit | |
฿ 3,089.00 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | Same day | 0.8 | 1.28 | 3 | 253-7524 | 3000g | 1 unit |
Standard type aluminum stepladder with an upper frame.
[Features]
· Comes with leg cover to prevent floor scratches when working indoors.
· An upper frame is included, so you can work while your body is stabilized.
· It is entirely anodized.
· Aluminum plate thickness is 1 mm, and durability is improved.
[Applications]
· For simple work in offices, shops, etc.
Part Number |
---|
TAU-2 |
TAU-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel Height (m) |
Whole length when stored (m) |
Number of Steps | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,729.00 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | Available | Same day | 0.56 | 1.03 | 2 | 253-7516 | 2300g | 1 unit | |
฿ 3,089.00 |
FOLDABLE WORK PLATFORMS | 1 Piece(s) | Same day | 0.8 | 1.28 | 3 | 253-7524 | 3000g | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?