(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Maximum Operating Mass (Kg) |
Other | Details Type | Width (mm) |
Depth (mm) |
Height (mm) |
Color | Product Name | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,983.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Deck Drain Board | 1200 | 600 | 50 | Blue | - | 416-3532 | 9.5kg | 1 unit | ||
฿ 12,988.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1200 | 600 | 203~220 | Blue | - | 416-3541 | 10.8kg | 1 unit | ||
฿ 14,266.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1200 | 600 | 203~220 | Blue | - | 416-3559 | 11.9kg | 1 unit | ||
฿ 13,646.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Deck Drain Board | 1500 | 600 | 50 | Blue | - | 416-3583 | 12.1kg | 1 unit | ||
฿ 16,135.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1500 | 600 | 203~220 | Blue | - | 416-3567 | 13.5kg | 1 unit | ||
฿ 17,638.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1500 | 600 | 203~220 | Blue | - | 416-3575 | 13.5kg | 1 unit | ||
฿ 16,299.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Deck Drain Board | 1800 | 600 | 50 | Blue | - | 416-3591 | 14.5kg | 1 unit | ||
฿ 19,266.00 |
WORK PLATFORMS | 1 Piece(s) | - | 10 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1800 | 600 | 203~220 | Blue | - | 416-3605 | 16.2kg | 1 unit | ||
฿ 20,995.00 |
WORK PLATFORMS | 1 Piece(s) | - | 10 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1800 | 600 | 203~220 | Blue | - | 416-3613 | 16.2kg | 1 unit | ||
฿ 7,930.75 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Deck Drain Board | 900 | 600 | 50 | Blue | - | 416-3621 | 7.3kg | 1 unit | ||
฿ 9,354.22 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 900 | 600 | 203~220 | Blue | - | 416-3630 | 8.2kg | 1 unit | ||
฿ 10,338.68 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 900 | 600 | 203~220 | Blue | - | 416-3648 | 9.0kg | 1 unit | ||
฿ 37.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Exclusive options | - | - | - | - | Adjusting screw set | 416-3656 | 22.8g | 1 pc. | ||
฿ 673.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 600 | 150 | - | Blue | - | 416-3699 | 846g | 1 pc. | ||
฿ 1,012.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 900 | 150 | - | Blue | - | 416-3702 | 1269g | 1 pc. | ||
฿ 1,352.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 1200 | 150 | - | Blue | - | 416-3664 | 1692g | 1 pc. | ||
฿ 1,688.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 1500 | 150 | - | Blue | - | 416-3672 | 2115g | 1 pc. | ||
฿ 2,023.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Base | 1800 | 150 | - | Blue | - | 416-3681 | 2538g | 1 pc. | ||
฿ 230.00 |
WORK PLATFORMS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | Option | Exclusive options | - | - | - | - | Corner Spacer | 416-3711 | 14.0g | 1 pc (2 pcs) | ||
฿ 214.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 612 | - | 100 | Blue | - | 416-3753 | 172g | 1 pc. | ||
฿ 321.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Side board | 912 | - | 100 | Blue | - | 416-3761 | 258g | 1 pc. | ||
฿ 427.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Side board | 1212 | - | 100 | Blue | - | 416-3729 | 344g | 1 pc. | ||
฿ 528.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 1512 | - | 100 | Blue | - | 416-3737 | 430g | 1 pc. | ||
฿ 637.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 1812 | - | 100 | Blue | - | 416-3745 | 516g | 1 pc. | ||
฿ 49.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Rubber Feet | 416-3770 | 11.9g | 1 pc. | ||
฿ 18.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Joint board | 416-3788 | 4.9g | 1 pc. | ||
฿ 22.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Pipe | 416-3796 | 17.5g | 1 pc. | ||
฿ 600.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 900 | 150 | - | Blue | - | 416-3834 | 438g | 1 pc. | ||
฿ 792.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1200 | 150 | - | Blue | - | 416-3800 | 584g | 1 pc. | ||
฿ 990.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1500 | 150 | - | Blue | - | 416-3818 | 730g | 1 pc. | ||
฿ 1,188.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1800 | 150 | - | Blue | - | 416-3826 | 876g | 1 pc. |
[Features]
·It can be used as a drainage mat, or as a stepping stool for work in combination with dedicated pipes and rubber feet.
·A wide variety of optional parts are available, allowing for a variety of uses.
·Since it is a joint type, it is possible to change the size according to the location.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Maximum Operating Mass (Kg) |
Other | Details Type | Width (mm) |
Depth (mm) |
Height (mm) |
Color | Product Name | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,983.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Deck Drain Board | 1200 | 600 | 50 | Blue | - | 416-3532 | 9.5kg | 1 unit | ||
฿ 12,988.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1200 | 600 | 203~220 | Blue | - | 416-3541 | 10.8kg | 1 unit | ||
฿ 14,266.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1200 | 600 | 203~220 | Blue | - | 416-3559 | 11.9kg | 1 unit | ||
฿ 13,646.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Deck Drain Board | 1500 | 600 | 50 | Blue | - | 416-3583 | 12.1kg | 1 unit | ||
฿ 16,135.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1500 | 600 | 203~220 | Blue | - | 416-3567 | 13.5kg | 1 unit | ||
฿ 17,638.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1500 | 600 | 203~220 | Blue | - | 416-3575 | 13.5kg | 1 unit | ||
฿ 16,299.00 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Deck Drain Board | 1800 | 600 | 50 | Blue | - | 416-3591 | 14.5kg | 1 unit | ||
฿ 19,266.00 |
WORK PLATFORMS | 1 Piece(s) | - | 10 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 1800 | 600 | 203~220 | Blue | - | 416-3605 | 16.2kg | 1 unit | ||
฿ 20,995.00 |
WORK PLATFORMS | 1 Piece(s) | - | 10 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 1800 | 600 | 203~220 | Blue | - | 416-3613 | 16.2kg | 1 unit | ||
฿ 7,930.75 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Deck Drain Board | 900 | 600 | 50 | Blue | - | 416-3621 | 7.3kg | 1 unit | ||
฿ 9,354.22 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | 100 | - | Resin Step (Height Adjustable Type) | 900 | 600 | 203~220 | Blue | - | 416-3630 | 8.2kg | 1 unit | ||
฿ 10,338.68 |
WORK PLATFORMS | 1 Piece(s) | - | 40 Day(s) | 100 | - | Resin Step (Height Adjustable Type, with Side Board) | 900 | 600 | 203~220 | Blue | - | 416-3648 | 9.0kg | 1 unit | ||
฿ 37.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Exclusive options | - | - | - | - | Adjusting screw set | 416-3656 | 22.8g | 1 pc. | ||
฿ 673.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 600 | 150 | - | Blue | - | 416-3699 | 846g | 1 pc. | ||
฿ 1,012.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 900 | 150 | - | Blue | - | 416-3702 | 1269g | 1 pc. | ||
฿ 1,352.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 1200 | 150 | - | Blue | - | 416-3664 | 1692g | 1 pc. | ||
฿ 1,688.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Base | 1500 | 150 | - | Blue | - | 416-3672 | 2115g | 1 pc. | ||
฿ 2,023.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Base | 1800 | 150 | - | Blue | - | 416-3681 | 2538g | 1 pc. | ||
฿ 230.00 |
WORK PLATFORMS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | - | Option | Exclusive options | - | - | - | - | Corner Spacer | 416-3711 | 14.0g | 1 pc (2 pcs) | ||
฿ 214.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 612 | - | 100 | Blue | - | 416-3753 | 172g | 1 pc. | ||
฿ 321.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Side board | 912 | - | 100 | Blue | - | 416-3761 | 258g | 1 pc. | ||
฿ 427.00 |
WORK PLATFORMS | 1 Piece(s) | - | 12 Day(s) | - | Option | Side board | 1212 | - | 100 | Blue | - | 416-3729 | 344g | 1 pc. | ||
฿ 528.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 1512 | - | 100 | Blue | - | 416-3737 | 430g | 1 pc. | ||
฿ 637.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Side board | 1812 | - | 100 | Blue | - | 416-3745 | 516g | 1 pc. | ||
฿ 49.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Rubber Feet | 416-3770 | 11.9g | 1 pc. | ||
฿ 18.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Joint board | 416-3788 | 4.9g | 1 pc. | ||
฿ 22.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Exclusive options | - | - | - | - | Pipe | 416-3796 | 17.5g | 1 pc. | ||
฿ 600.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 900 | 150 | - | Blue | - | 416-3834 | 438g | 1 pc. | ||
฿ 792.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1200 | 150 | - | Blue | - | 416-3800 | 584g | 1 pc. | ||
฿ 990.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1500 | 150 | - | Blue | - | 416-3818 | 730g | 1 pc. | ||
฿ 1,188.00 |
WORK PLATFORMS | 1 Piece(s) | - | 1 Day(s) | - | Option | Top Panel | 1800 | 150 | - | Blue | - | 416-3826 | 876g | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?