(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Footstool, High Strength Type, Top Plate Height 0.3–1.5 m

Work Footstool, High Strength Type, Top Plate Height 0.3–1.5 m

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,504.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSF-153
TSF-163
TSF-165
TSF-256 SALE
TSF-257 SALE
TSF-266
TSF-369
TSF-4612
TSF-51015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Ladder step surface
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,504.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 500×400 1 - 262-1606 4.3 1 unit

฿ 8,120.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 600×400 1 - 262-1614 4.9 1 unit

฿ 10,227.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 Single Stepped Type 600×400 1 - 262-1622 5.8 1 unit

฿ 14,094.00

฿ 13,155.34

WORK PLATFORMS 1 Piece(s) Available Same day 0.6 2 or More Levels Type 500×400 2 200 262-1631 7.0 1 unit

฿ 14,524.00

฿ 13,556.70

WORK PLATFORMS 1 Piece(s) Available Same day 0.7 2 or More Levels Type 500×400 2 200 262-1649 7.2 1 unit

฿ 10,632.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 2 or More Levels Type 600×400 2 200 262-1657 7.9 1 unit

฿ 15,087.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 2 or More Levels Type 600×400 3 200 262-1665 11.9 1 unit

฿ 25,571.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 2 or More Levels Type 600×400 4 200 262-1673 15.2 1 unit

฿ 35,095.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.5 2 or More Levels Type 1000×400 5 200 262-1681 29.0 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

High-strength type aluminum stepladder.
[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· As screw rivets are used for the anti-slip caps, they can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Part Number
TSF-153
TSF-163
TSF-165
TSF-256 SALE
TSF-257 SALE
TSF-266
TSF-369
TSF-4612
TSF-51015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Ladder step surface
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 5,504.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 500×400 1 - 262-1606 4.3 1 unit

฿ 8,120.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.3 Single Stepped Type 600×400 1 - 262-1614 4.9 1 unit

฿ 10,227.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.5 Single Stepped Type 600×400 1 - 262-1622 5.8 1 unit

฿ 14,094.00

฿ 13,155.34

WORK PLATFORMS 1 Piece(s) Available Same day 0.6 2 or More Levels Type 500×400 2 200 262-1631 7.0 1 unit

฿ 14,524.00

฿ 13,556.70

WORK PLATFORMS 1 Piece(s) Available Same day 0.7 2 or More Levels Type 500×400 2 200 262-1649 7.2 1 unit

฿ 10,632.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.6 2 or More Levels Type 600×400 2 200 262-1657 7.9 1 unit

฿ 15,087.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 0.9 2 or More Levels Type 600×400 3 200 262-1665 11.9 1 unit

฿ 25,571.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 2 or More Levels Type 600×400 4 200 262-1673 15.2 1 unit

฿ 35,095.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.5 2 or More Levels Type 1000×400 5 200 262-1681 29.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is also a brace on the bottom and it is excellent in stability.

Usage

●For work at factory and warehouse.

Specification

●SPQ(piece):1
●Assembly Type

Materials

●Aluminum