(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Platform Made of Aluminum with Adjuster (AF-A1)

Work Platform Made of Aluminum with Adjuster (AF-A1)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AF-A1
AF-A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Number of Steps Trusco Code Mass Amount Of Content

฿ 5,889.00

WORK PLATFORMS 1 Piece(s) Available Same day 0.23 1 510-2456 3300g 1 unit

฿ 10,143.00

WORK PLATFORMS 1 Piece(s) Same day 0.45 2 510-2464 5700g 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    425×300
  • Ladder step surface(mm)
    200
  • Features 1
    Uses a mat made of thermoresin elastomer in a shape which prevents slipping in the vertical and horizontal direction, and has excellent oil resistance and weather resistance.
  • Features 2
    It has a wide tread surface that makes it safe to step on.
  • Features 3
    With non-slip processed adjuster to support uneven floors.
  • Application
    For simple work in offices and shops.
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

Aluminum work stepladder with a wide tread surface that makes it safe to step on.
[Features]
· Uses a mat made of thermoresin elastomer in a shape which prevents slipping in the vertical and horizontal direction, and has excellent oil resistance and weather resistance.
· With non-slip processed adjuster to support uneven floors.
[Applications]
· For simple work in offices, shops, etc.

Part Number
AF-A1
AF-A2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Number of Steps Trusco Code Mass Amount Of Content

฿ 5,889.00

WORK PLATFORMS 1 Piece(s) Available Same day 0.23 1 510-2456 3300g 1 unit

฿ 10,143.00

WORK PLATFORMS 1 Piece(s) Same day 0.45 2 510-2464 5700g 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It adopts dehydrochlorinated elastomer mat of longitudinal and lateral slip prevention form and it is excellent in oil resistance and weather resistance.
●It is safe to step with a wide tread pair surface.
●Also corresponds to the uneven floor surface w

Usage

●For simple work at places such as office and store.

Specification

●Max Working Weight(kg):100
●Top Board Dimension (mm):425 x 300
●SPQ(piece):1
●Assembly Type
●Rung Surface Width: 200mm

Materials

●Aluminum