(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Work Bench Top Plate Height (m) 0.6 – 1.2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,894.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DXE-60
DXE-90
DXE-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 13,894.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 2 0.99 407-2031 8000 1 unit

฿ 16,873.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.30 407-2049 10200 1 unit

฿ 19,853.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 1.60 407-2022 12500 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    607×400
  • Features
    Industrial folding work bench that has even more durability than the DXD model (Ryoma).
  • Use
    For temporary construction site work
  • Material
    Aluminum Alloy
  • Specifications 1
    Finished product
  • Specifications 2
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit

Product Description

Commercial foldable workbench.
[Features]
·A workbench with even more durability than Ryoma (DXD).
·height of heaven: 0.60 to 1.20 m.
·top dimensions: Front width 607 × depth 400 mm.
·Made of aluminum alloy.
·Maximum operating weight: 150 kg.
[Applications]
·For working at heights.
·Ideal for work in factories and warehouses.

Part Number
DXE-60
DXE-90
DXE-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 13,894.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 2 0.99 407-2031 8000 1 unit

฿ 16,873.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.30 407-2049 10200 1 unit

฿ 19,853.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 1.60 407-2022 12500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1