(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Folding Workbench Tennori

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,894.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DXG-47
DXG-60
DXG-90
DXG-120T
DXG-150T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 13,894.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.47 2 0.86 407-2073 6000 1 unit

฿ 15,417.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 2 0.99 407-2081 6400 1 unit

฿ 16,873.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.30 407-2090 7700 1 unit

฿ 20,711.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 4 1.65 407-2057 10300 1 unit

฿ 22,827.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.5 5 1.95 407-2065 11900 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    407×400
  • Feature 1
    Simple open/close operation can be folded down at a touch.
  • Feature 2
    The thickness when folded is 125 mm.
  • Use
    Work operations at work sites
  • Material
    Aluminum Alloy
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A commercial workbench with a maximum weight of 150 kg that can be folded with the touch of a button.
[Features]
·Its hind legs are nearly straight, allowing it to work while leaning against the wall.
·The DXG-120T and 150T come standard with the upper frame.
·The thickness when folded and stored is 125 mm.
[Applications]
·For working at heights.
·Ideal for work in factories and warehouses.

Part Number
DXG-47
DXG-60
DXG-90
DXG-120T
DXG-150T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 13,894.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.47 2 0.86 407-2073 6000 1 unit

฿ 15,417.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 2 0.99 407-2081 6400 1 unit

฿ 16,873.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 1.30 407-2090 7700 1 unit

฿ 20,711.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.2 4 1.65 407-2057 10300 1 unit

฿ 22,827.00

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.5 5 1.95 407-2065 11900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1