(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Stool with Caster KWS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KWS-A60

  • Head Step Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    120
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Step Width(mm)
    462×300
  • Handrail
    200
  • Trusco Code
    510-4882
  • Feature 1
    The spring-loaded casters on this aluminum work stool enable easy movement.
  • Feature 2
    Main frame is aluminum pipe, steps and top plate is aluminum material with line.
  • Use
    For tasks in offices and libraries
  • Mass(g)
    7500
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit
Part Number
KWS-A60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,953.00

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    120
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Step Width(mm)
    462×300
  • Handrail
    200
  • Trusco Code
    510-4882
  • Feature 1
    The spring-loaded casters on this aluminum work stool enable easy movement.
  • Feature 2
    Main frame is aluminum pipe, steps and top plate is aluminum material with line.
  • Use
    For tasks in offices and libraries
  • Mass(g)
    7500
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

A work stool equipped with spring casters.
[Features]
· Equipped as standard with spring casters for easy small movements.
· When stepped on, the main body sinks and locks for stable work.
· The main frame is made of aluminum pipes and the step and top board are made of lined aluminum material.
[Applications]
· Easy to move, therefore suitable for offices, libraries or stores.

Specifications of KWS-A60

  • Head Step Height(m)
    0.6
  • Maximum Operating Mass(Kg)
    120
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    2
  • Step Width(mm)
    462×300
  • Handrail
    200
  • Trusco Code
    510-4882
  • Feature 1
    The spring-loaded casters on this aluminum work stool enable easy movement.
  • Feature 2
    Main frame is aluminum pipe, steps and top plate is aluminum material with line.
  • Use
    For tasks in offices and libraries
  • Mass(g)
    7500
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit
Part Number
KWS-A60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 32,953.00

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The easy-to-move aluminum work platform attached with a caster containing spring.
●The main frame is an aluminum pipe, the rungs/the top board are a race-filled aluminum shape material.

Usage

●For work in offices and libraries.

Specification

●Max Working Weight(kg):120
●SPQ(piece):1
●Assembly Type
●Rung Surface Width: 200mm

Materials

●Aluminum