(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assisting Step

Assisting Step

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BT-17

  • Head Step Height(m)
    0.17
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished product
  • Head Step Dimensions(mm)
    500X280
  • Number Of Steps
    1
  • Trusco Code
    387-2726
  • Feature 1
    As the legs spread in a V, there is a sense of stability.
  • Feature 2
    Top plate is lined with felt for anti-slip effect.
  • Application 1
    For simple work
  • Application 2
    For assistance raising and lowering machinery and vehicles, such as buses
  • Mass(g)
    2400
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
BT-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,247.12

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    0.17
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished product
  • Head Step Dimensions(mm)
    500X280
  • Number Of Steps
    1
  • Trusco Code
    387-2726
  • Feature 1
    As the legs spread in a V, there is a sense of stability.
  • Feature 2
    Top plate is lined with felt for anti-slip effect.
  • Application 1
    For simple work
  • Application 2
    For assistance raising and lowering machinery and vehicles, such as buses
  • Mass(g)
    2400
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A step for simple work that has a sense of stability and anti-slip effect.
[Features]
・ One more kindness for sightseeing buses, minibuses, 1-BOX cars, and vehicles with high entrances. It is a consideration for loved ones to easily get on and off
・ A step for simple work
・ There is a sense of stability because the legs are spread out in a figure of 8
・ Since the top plate is covered with felt, it has a anti-slip effect
・ Finished product
[Applications]
・ Machine maintenance work, etc.

Specifications of BT-17

  • Head Step Height(m)
    0.17
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Specifications
    Finished product
  • Head Step Dimensions(mm)
    500X280
  • Number Of Steps
    1
  • Trusco Code
    387-2726
  • Feature 1
    As the legs spread in a V, there is a sense of stability.
  • Feature 2
    Top plate is lined with felt for anti-slip effect.
  • Application 1
    For simple work
  • Application 2
    For assistance raising and lowering machinery and vehicles, such as buses
  • Mass(g)
    2400
  • Material
    Aluminum
  • Amount Of Content
    1 unit
Part Number
BT-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,247.12

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1