(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Step Ladder MT Step Type G (with Casters)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of G503

  • Top Panel Height(m)
    0.55/0.65/0.75
  • Maximum Operating Mass(Kg)
    200
  • Function
    Caster
  • Product Type
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.07
  • Head Step Dimensions(mm)
    500×500
  • Number Of Steps
    3
  • Step Width
    240mm
  • Trusco Code
    507-1836
  • Material
    Aluminum
  • Specifications
    Finished product
  • Mass(kg)
    10.5
  • Amount Of Content
    1 unit
Part Number
G503 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,360.00

฿ 22,411.20

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Top Panel Height(m)
    0.55/0.65/0.75
  • Maximum Operating Mass(Kg)
    200
  • Function
    Caster
  • Product Type
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.07
  • Head Step Dimensions(mm)
    500×500
  • Number Of Steps
    3
  • Step Width
    240mm
  • Trusco Code
    507-1836
  • Material
    Aluminum
  • Specifications
    Finished product
  • Mass(kg)
    10.5
  • Amount Of Content
    1 unit

Specifications of G503

  • Top Panel Height(m)
    0.55/0.65/0.75
  • Maximum Operating Mass(Kg)
    200
  • Function
    Caster
  • Product Type
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.07
  • Head Step Dimensions(mm)
    500×500
  • Number Of Steps
    3
  • Step Width
    240mm
  • Trusco Code
    507-1836
  • Material
    Aluminum
  • Specifications
    Finished product
  • Mass(kg)
    10.5
  • Amount Of Content
    1 unit
Part Number
G503 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,360.00

฿ 22,411.20

FOLDABLE WORK PLATFORMS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The top board is widely easy to get on and off, user-friendly and has safe design.
●The height can be changed in 3 stage and the movement is smooth with caster.

Usage

●For work at places such as warehouse and factory.

Specification

●Number of Steps:3
●SPQ(piece):3
●Finished Goods 
●Rung Surface Width: 240mm
●With Caster x 2

Materials

●Aluminum