(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench Light Steps (with Casters)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,620.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-90
DA-120
DA-150
DA-180 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 25,620.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 242-9811 11500 1 unit

฿ 31,953.55

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 242-9829 14000 1 unit

฿ 34,774.21

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.5 5 242-9837 16000 1 unit

฿ 39,762.30

฿ 36,951.11

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.8 6 242-9845 19000 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    120
  • Functions
    Caster
  • Product Model
    Step Ladder For Work
  • Details Model
    With Back Surface Caster
  • Head Step Dimensions(mm)
    500×520
  • Step Width(mm)
    106
  • Material
    Aluminum
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit

Product Description

A standard type work platform for assembly workbench.
[Features]
·The top plate has a non-slip line.
·Casters are attached, so it is convenient to move when assembled.
·A full set of handrails is standard equipment for models longer than 2 m.
·All-aluminum alloy with solid structure.
·Anti-slip to enhance accident prevention.
[Applications]
·It can be used for a wide range of high-place work such as factories, warehouses, and stores.
·Ideal for machine maintenance, cargo handling, etc.

Part Number
DA-90
DA-120
DA-150
DA-180 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 25,620.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 3 242-9811 11500 1 unit

฿ 31,953.55

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.2 4 242-9829 14000 1 unit

฿ 34,774.21

WORK PLATFORMS 1 Piece(s) 10 Day(s) 1.5 5 242-9837 16000 1 unit

฿ 39,762.30

฿ 36,951.11

WORK PLATFORMS 1 Piece(s) 12 Day(s) 1.8 6 242-9845 19000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1