(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Stool, Eco Series EWA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,565.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EWA-10
EWA-20
EWA-30
EWA-40 SALE
EWA-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 14,565.23

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 600X600 1 305-5302 7600 1 unit

฿ 18,035.09

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 600X400 2 305-5311 8100 1 unit

฿ 26,759.95

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.9 600X400 3 305-5329 11500 1 unit

฿ 42,905.54

฿ 40,090.94

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 800X400 4 305-5337 19000 1 unit

฿ 58,845.62

฿ 56,121.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1000X400 5 305-5345 27000 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Step Width(mm)
    200
  • Feature 1
    It is an Eco-friendly Ecomark aluminum working footstool.
  • Feature 2
    Easy to work floor surface and steps, surface has anti-slip grooves for firm grip.
  • Use
    For warehouses and factories with many ascents and descents
  • Material
    Aluminum
  • Specifications 1
    Assembly type
  • Specifications 2
    Eco Mark certified product.
  • Amount Of Content
    1 unit

Product Description

The industry's first work stool to receive Japan's Eco Mark certification.
[Features]
· The series consists of products with 1 to 5 steps, and assembly is simple.
· The feet can be removed and replaced with a screwdriver.
· An aluminum, Japanese Eco Mark certified work stool that is environmentally friendly.
· The large work surface and steps make work easy, and the surfaces have anti-slip grooves for a firm grip.
[Applications]
· Optimal for factories or warehouses that require frequent ascending and descending.

Part Number
EWA-10
EWA-20
EWA-30
EWA-40 SALE
EWA-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 14,565.23

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.5 600X600 1 305-5302 7600 1 unit

฿ 18,035.09

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.6 600X400 2 305-5311 8100 1 unit

฿ 26,759.95

WORK PLATFORMS 1 Piece(s) 10 Day(s) 0.9 600X400 3 305-5329 11500 1 unit

฿ 42,905.54

฿ 40,090.94

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1.2 800X400 4 305-5337 19000 1 unit

฿ 58,845.62

฿ 56,121.07

WORK PLATFORMS 1 Piece(s) 40 Day(s) 1.5 1000X400 5 305-5345 27000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1