(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Work Table (with Upper Frame / for Professional Use)

Folding Work Table (with Upper Frame / for Professional Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CSFR1518SZ

  • Head Step Height(m)
    1.53~1.84
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.997
  • Head Step Dimensions(mm)
    400X367
  • Number Of Steps
    6
  • Step Width(mm)
    43
  • Feature 1
    Lightweight with Extendable Legs for Excellent Workability.
  • Feature 2
    The wide ceiling plate and upper frame provide a safe working environment.
  • Feature 3
    It has a handhold bar that provides higher stability when ascending or descending.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    15900
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit
Part Number
CSFR1518SZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,948.60

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Head Step Height(m)
    1.53~1.84
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.997
  • Head Step Dimensions(mm)
    400X367
  • Number Of Steps
    6
  • Step Width(mm)
    43
  • Feature 1
    Lightweight with Extendable Legs for Excellent Workability.
  • Feature 2
    The wide ceiling plate and upper frame provide a safe working environment.
  • Feature 3
    It has a handhold bar that provides higher stability when ascending or descending.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    15900
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight and comes with extendable legs for superior workability.
· Comes with a wide top board and upper frame for secure work.
· Comes with hand support poles for increased stability when ascending and descending.
[Applications]
· For work in factories or warehouses.

Specifications of CSFR1518SZ

  • Head Step Height(m)
    1.53~1.84
  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Overall Length During Storage(m)
    1.997
  • Head Step Dimensions(mm)
    400X367
  • Number Of Steps
    6
  • Step Width(mm)
    43
  • Feature 1
    Lightweight with Extendable Legs for Excellent Workability.
  • Feature 2
    The wide ceiling plate and upper frame provide a safe working environment.
  • Feature 3
    It has a handhold bar that provides higher stability when ascending or descending.
  • Use
    For work at manufacturing plants and warehouses.
  • Mass(g)
    15900
  • Material
    Aluminum
  • Specifications
    Finished product
  • Specifications 2
    Approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit
Part Number
CSFR1518SZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,948.60

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1