(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Step Ladder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,400.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSF-47A
CSF-60A
CSF-90A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 11,400.04

FOLDABLE WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.47 0.86 2 364-9946 5800 1 unit

฿ 12,686.93

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 0.99 2 364-9954 6300 1 unit

฿ 18,013.47

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 1.29 3 364-9962 7700 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    407X400
  • Step Width(mm)
    43
  • Feature 1
    It is a compact storage model aluminum step stool that can fold for convenient carry and storage.
  • Feature 2
    It has one-touch assembly with an automatic locking mechanism.
  • Feature 3
    A wide work floor space.
  • Use
    For Work, etc. in Warehouses
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
· A folding type of compact storable aluminum stepladder that is convenient to carry and store.
· An auto-lock structure enables single-action assembly.
· The work surface is large.
[Applications]
· For work in warehouses, etc.

Part Number
CSF-47A
CSF-60A
CSF-90A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
Number Of Steps Trusco Code Mass
(g)
Amount Of Content

฿ 11,400.04

FOLDABLE WORK PLATFORMS 1 Piece(s) 5 Day(s) 0.47 0.86 2 364-9946 5800 1 unit

฿ 12,686.93

FOLDABLE WORK PLATFORMS 1 Piece(s) 40 Day(s) 0.6 0.99 2 364-9954 6300 1 unit

฿ 18,013.47

FOLDABLE WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.9 1.29 3 364-9962 7700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1