(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tower Stage (Aerial Work Platform)

Tower Stage (Aerial Work Platform)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WKTS-1311

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1350
  • Outer Dimension - Depth(mm)
    1150
  • Outer Dimension - Height(mm)
    2400
  • Inner Dimension - Frontage(mm)
    1240
  • Inner Dimension - Depth(mm)
    820
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7528
  • Mass(g)
    130000
  • Feature 1
    Elevated work support dolly for using a forklift safely.
  • Feature 2
    Elevated work possible +1 m 25 cm above max forklift lifting height.
  • Feature 3
    Can be folded and stored away.
  • Feature 4
    Safety lock mechanism is standard equipment.
  • Feature 5
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Folding type
  • Accessories
    Safety Belt, Forklift Mast Mounting Belt
  • Amount Of Content
    1 unit
Part Number
WKTS-1311 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 107,355.00

฿ 95,417.12

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1350
  • Outer Dimension - Depth(mm)
    1150
  • Outer Dimension - Height(mm)
    2400
  • Inner Dimension - Frontage(mm)
    1240
  • Inner Dimension - Depth(mm)
    820
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7528
  • Mass(g)
    130000
  • Feature 1
    Elevated work support dolly for using a forklift safely.
  • Feature 2
    Elevated work possible +1 m 25 cm above max forklift lifting height.
  • Feature 3
    Can be folded and stored away.
  • Feature 4
    Safety lock mechanism is standard equipment.
  • Feature 5
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Folding type
  • Accessories
    Safety Belt, Forklift Mast Mounting Belt
  • Amount Of Content
    1 unit

Specifications of WKTS-1311

  • Product Model
    High place work stand
  • Outer Dimension - Frontage(mm)
    1350
  • Outer Dimension - Depth(mm)
    1150
  • Outer Dimension - Height(mm)
    2400
  • Inner Dimension - Frontage(mm)
    1240
  • Inner Dimension - Depth(mm)
    820
  • Inner Dimension - Height(mm)
    1000
  • Trusco Code
    467-7528
  • Mass(g)
    130000
  • Feature 1
    Elevated work support dolly for using a forklift safely.
  • Feature 2
    Elevated work possible +1 m 25 cm above max forklift lifting height.
  • Feature 3
    Can be folded and stored away.
  • Feature 4
    Safety lock mechanism is standard equipment.
  • Feature 5
    Suitable for light work such as replacement of light bulbs and fluorescent tubes on premises.
  • Material
    Steel, Wood (Acacia Mangium)
  • Specifications
    Folding type
  • Accessories
    Safety Belt, Forklift Mast Mounting Belt
  • Amount Of Content
    1 unit
Part Number
WKTS-1311 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 107,355.00

฿ 95,417.12

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Max lifting height of forklift + 1m25cm high-elevation work is possible.
●Safety lock function is standard equipment.

Specification

●Outer Dimension(mm) W x D x H:1360 x 1150 x 2400
●Internal Dimension(mm) W x D x H:1240 x 820 x 1000
●Folding Type

Materials

●Steel, Wood

Accessories

●Forklift Mast Mounting Belts

Warning

●Please use with a counter lift.

Frequently Asked Questions (FAQ)

Question: Can the product also be used with a reach truck?
Answer: No. Please use with a counterbalance forklift only.