(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevated Work Platform Up Star Junior

Elevated Work Platform Up Star Junior

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of US21JR

  • Maximum Working Floor Height(m)
    2.18
  • Maximum Operating Mass(kg)
    120
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    590×1100
  • Mounting Dimension(mm)
    1056×1566
  • Trusco Code
    463-4454
  • Mass(g)
    120000
  • Feature 1
    Movement using a compact van is possible because the top and bottom blocks can be separated.
  • Material
    Steel
  • Specifications
    Assembly Type, approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit
Part Number
US21JR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 314,829.00

฿ 255,578.18

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Maximum Working Floor Height(m)
    2.18
  • Maximum Operating Mass(kg)
    120
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    590×1100
  • Mounting Dimension(mm)
    1056×1566
  • Trusco Code
    463-4454
  • Mass(g)
    120000
  • Feature 1
    Movement using a compact van is possible because the top and bottom blocks can be separated.
  • Material
    Steel
  • Specifications
    Assembly Type, approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit

Product Description

[Features]
·By splitting the main body, it is possible to load and transport it into a commercial light van.
·Can be assembled and disassembled without special tools. No need for troublesome scaffolding
·Easy to avoid obstacles on the floor and ceiling because it can be moved laterally with casters and the work floor can be raised and lowered.
·Since it can be carried by two people, it is easy to move to places such as stairs.
·The use of outriggers ensures a fall angle of 6 degrees or more. Equipped with handrails and baseboards, anyone can work safely.
·It is lightweight and spring-balanced, so it can be easily lifted manually.
·The working floor is surrounded by handrails and baseboards on all four sides, so it is possible to work in a safe space.
·By lowering the work floor and folding the outriggers, it becomes compact and can be moved by elevators, etc.
·It can be divided into upper and lower blocks and can be moved with a light van.
[Applications]
·Aerial workbench used for ceiling finishing work, inner wall work, plumbing work, etc. in construction work, etc.

Specifications of US21JR

  • Maximum Working Floor Height(m)
    2.18
  • Maximum Operating Mass(kg)
    120
  • Product Model
    High place work stand
  • Work Floor Dimension(mm)
    590×1100
  • Mounting Dimension(mm)
    1056×1566
  • Trusco Code
    463-4454
  • Mass(g)
    120000
  • Feature 1
    Movement using a compact van is possible because the top and bottom blocks can be separated.
  • Material
    Steel
  • Specifications
    Assembly Type, approved by the Scaffolding and Construction Equipment Association of Japan
  • Amount Of Content
    1 unit
Part Number
US21JR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 314,829.00

฿ 255,578.18

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1