(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
US25S |
US36S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 253,743.00 ฿ 205,988.57 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.56 | 1250×1500 | 463-4462 | 143000 | 1 unit | ||
฿ 352,421.00 ฿ 286,095.37 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 3.6 | 1600×1700 | 463-4471 | 192000 | 1 unit |
[Features]
· A lightweight, spring balance type for easy manual ascending and descending.
· The work platform is enclosed by a handrail and baseboard on all sides to create a safe space for work.
· When the work platform is lowered and the outrigger is folded, the size becomes compact enough to transport in elevators, etc.
· Can be split into top and bottom blocks for transport in a light van.
[Applications]
· An aerial work platform used in construction work, etc. for ceiling finishing work, interior wall work or piping work, etc.
Part Number |
---|
US25S |
US36S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 253,743.00 ฿ 205,988.57 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 2.56 | 1250×1500 | 463-4462 | 143000 | 1 unit | ||
฿ 352,421.00 ฿ 286,095.37 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 3.6 | 1600×1700 | 463-4471 | 192000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?