(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevated Work Platform Selift Lock

Elevated Work Platform Selift Lock

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SLR65

  • Maximum Working Floor Height(m)
    4.4
  • Maximum Operating Mass(kg)
    125
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.93~4.40
  • Work Floor Dimension(mm)
    600×600
  • Mounting Dimension(mm)
    1550×1550
  • Trusco Code
    464-2163
  • Mass(g)
    210000
  • Feature 1
    It is designed so that even if the wire is cut, it will lock automatically and it will not fall.
  • Feature 2
    Keeps workload to a minimum by using a winch with maximum winching load 500 kg.
  • Feature 3
    Has a compact storage design and can be carried through standard doors or elevator doors.
  • Feature 4
    Because the trap angle is not vertical, it is easy to lift and lower.
  • Material
    Aluminum
  • Specifications
    Manual Operation Type
  • Amount Of Content
    1 unit
Part Number
SLR65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 361,096.00

฿ 342,896.76

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Maximum Working Floor Height(m)
    4.4
  • Maximum Operating Mass(kg)
    125
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.93~4.40
  • Work Floor Dimension(mm)
    600×600
  • Mounting Dimension(mm)
    1550×1550
  • Trusco Code
    464-2163
  • Mass(g)
    210000
  • Feature 1
    It is designed so that even if the wire is cut, it will lock automatically and it will not fall.
  • Feature 2
    Keeps workload to a minimum by using a winch with maximum winching load 500 kg.
  • Feature 3
    Has a compact storage design and can be carried through standard doors or elevator doors.
  • Feature 4
    Because the trap angle is not vertical, it is easy to lift and lower.
  • Material
    Aluminum
  • Specifications
    Manual Operation Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· A safe design that operates the auto-lock and prevents falling in the event the wire is cut.
· The work load is minimized by using a winch with a maximum windup load of 500 kg.
· A compact storage design that can pass through elevators and standard door openings.
· The angle of the steps is not vertical, making ascending and descending easier.
[Applications]
· Optimal for work at height such as replacing light bulbs, cleaning and equipment maintenance, etc.

Specifications of SLR65

  • Maximum Working Floor Height(m)
    4.4
  • Maximum Operating Mass(kg)
    125
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.93~4.40
  • Work Floor Dimension(mm)
    600×600
  • Mounting Dimension(mm)
    1550×1550
  • Trusco Code
    464-2163
  • Mass(g)
    210000
  • Feature 1
    It is designed so that even if the wire is cut, it will lock automatically and it will not fall.
  • Feature 2
    Keeps workload to a minimum by using a winch with maximum winching load 500 kg.
  • Feature 3
    Has a compact storage design and can be carried through standard doors or elevator doors.
  • Feature 4
    Because the trap angle is not vertical, it is easy to lift and lower.
  • Material
    Aluminum
  • Specifications
    Manual Operation Type
  • Amount Of Content
    1 unit
Part Number
SLR65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 361,096.00

฿ 342,896.76

SCAFFOLDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1